Contact
中文
Home
CMPA901A020S

CMPA901A020S

cmpa901a020s-2
9.0 - 10.0 GHz; 20 W; Packaged GaN MMIC Power Amplifier

Cree’s CMPA901A020S is a packaged; 20W HPA utilizing Cree’s high performance; 0.15um GaN on SiC production process. The CMPA901A020S operates from 9-10 GHz and targets pulsed radar applications such as marine weather radar. With 3 stages of gain; this high performance amplifier provides >30dB of large signal gain; potentially lowering the transmit BOM count; and >50% efficiency to support lower system DC power requirements and simplify system thermal management solutions. Packaged in a small 6×6 mm plastic overmold QFN; the CMPA901A020S also supports reduced board space requirements and highthroughput manufacturing lines.

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA901A020S
New
Yes
GaN on SiC
9 GHz
10 GHz
35 W
30 dB
45%
28 V
Packaged MMIC
Plastic
Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA901A020S
New
Yes
GaN on SiC
9 GHz
10 GHz
35 W
30 dB
45%
28 V
Packaged MMIC
Plastic
Features
  • Freq: 9 – 10 GHz
  • Psat > 20 W
  • PAE > 45%
  • LS Gain > 30 dB
  • 6×6 mm Overmold QFN
Benefits
  • Lower system costs
  • Reduced board area
Applications
  • X-Band Pulsed Radar
  • Marine Weather Radar
  • Military Radar
Apply Filters
Document Type
Document Name
Version
Data Sheets
Version: 0.0
Design Files
Version: 1.0
S-parameters
Version: 1.0
Sales Terms
Version: M
Document Type
Document Name
Version
Data Sheets
Version: 0.0
Design Files
Version: 1.0
S-parameters
Version: 1.0
Sales Terms
Version: M
Need information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

View All
xband-hero-image
GaN on SiC

Integrated Expertise Delivers the Best GaN Solutions for X-Band PAs

Gallium nitride is the undisputed technology for achieving high-efficiency operation in high-frequency applications, such as those at X-band (8–12 GHz). But device selection for X-band applications doesn’t end with choosing the material technology, because turning the bulk material characteristics into high-performance GaN on SiC devices is quite another matter.
Continue Reading 
 Technical Articles
rf_virtual_tradeshow
Communication Infrastructure

Wolfspeed RF on the Web: A Virtual Trade Show Experience

We’ve missed seeing you at our industry trade shows this year. Check out our virtual booth to get an in-depth look at some of Wolfspeed’s most popular rf products
Continue Reading 
 Technical Articles
image_top-design-considerations-for-x-band-gan-power-amplifiers
GaN on SiC

Top Design Considerations for X-Band GaN Power Amplifiers

In this webinar, Dr. Robert Smith of PRFI Ltd. will discuss PA design considerations such as MMIC process selection, transistor sizing and biasing. He will also talk about the power combining of multiple transistors, matching considerations, and load-pull simulations.
Register Now 
 Webinars
Cree Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2021 Cree Wolfspeed