Features
- 9.0 – 10.0 GHz Operation
- 30 W Typical Output Power
- 27 db Power Gain
- 50-ohm Matched for Ease of Use
- Plastic Surface-mount Package; 6 x 6 mm QFN
Wolfspeed’s CMPA9396025S is a GaN MMIC designed specifically from 9.3-9.6GHz to be compact and provide high-efficiency; which makes it ideal for marine radar amplifier applications. The MMIC delivers 25W at 100usec pulse width and 10% duty cycle. The 50-ohm; 3-stage MMIC is available in a plastic surface-mount package.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA9396025S-AMP1 | Yes | GaN on SiC | 9 GHz | 10 GHz | 35 W | 27 dB | 45% | 40 V | Evaluation Board | Plastic | ||||
CMPA9396025S | Yes | GaN on SiC | 9 GHz | 10 GHz | 35 W | 27 dB | 45% | 40 V | Packaged MMIC | Plastic |
Document Type | Document Name |
---|---|
Data Sheets | |
Design Files | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Product Catalog | |
Sales Terms |