Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 45.7W
Application Telecom
Operating Voltage 28 V
Frequency 2.3 - 2.7 GHz
Package Type Earless
Efficiency 44%
Gain 14 dB
Technology LDMOS

High Power RF LDMOS FET 50 W, 28 V, 2300 – 2400 MHz

SKU: PTAC240502FC-V1


The PTAC240502FC is a 47-watt LDMOS FET with an asymmetrical design intended for use in multi-standard cellular power amplifier applications in the 2300 to 2400 MHz frequency band. Features include dual-path design, input matching, high gain and thermally-enhanced package with earless flanges. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Input matched
  • Asymmetrical Doherty design
    • Main: P1dB = 17 W Typ
    • Peak: P1dB = 33 W Typ
  • Typical Pulsed CW performance, 2350 MHz, 28 V, 160 μs pulse width, 10% duty cycle, Doherty Configuration
    • Output power at P1dB = 45.7 W
    • Efficiency = 46.2%
    • Gain = 14.6 dB
    • ACPR = –31 dBc @ 5 MHz
  • Capable of handling 10:1 VSWR @28 V, 50 W (CW) output power
  • Integrated ESD protection: Human Body Model, Class 1B (per JESD22-A114)
  • Low thermal resistance
  • Pb-free and RoHS compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us