Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 30W (P3dB)
Application Telecom
Operating Voltage 28 V
Frequency 2.3 - 2.7 GHz
Package Type Earless
Efficiency 45%
Gain 15.5 dB
Technology LDMOS

High Power RF LDMOS FET 30 W, 28 V, 2620 – 2690 MHz

SKU: PTAC260302FC-V1


The PTAC260302FC is a 30-watt LDMOS FET intended for use in multi-standard cellular power amplifier applications in the 2620 to 2690 MHz frequency band. This device integrates a 10-W (main) and a 20-W (peak) transistor, making it ideal for asymmetric Doherty amplifier designs. Features include input matching, high gain and thermally-enhanced package with earless flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellen tthermal performance and superior reliability.

Features

  • Asymmetric design
  • Broadband internal matching
  • Typical CW performance, 2690 MHz, 28 V (Doherty configuration, combined output)
    • Output power @ P3dB = 30 W
    • Efficiency = 54%
    • Gain = 13 dB
  • Typical single-carrier WCDMA performance, 2690 MHz, 28 V, 10 dB PAR
    • Output power = 37.5 dBm avg
    • Gain = 15.5 dB
    • Efficiency = 45%
  • Capable of handling 10:1 VSWR @ 32 V, 30 W (CW) output power
  • Integrated ESD protection
  • Human Body Model Class 1B (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS compliant

Documents