Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Application Telecom
Typical Power (Average) 12 W
Operating Voltage 28 V
Frequency 0.7 - 2.2 GHz
Package Type Earless
Efficiency 42.5 %
Gain 20.5 dB
Technology LDMOS

High Power RF LDMOS FET,12 W, 28 V, 700 – 2200 MHz

SKU: PTFA220121M


The PTFA220121M is an unmatched 12-watt LDMOS FET intended for power amplifier applications in the 700 to 2200 MHz. This LDMOS device offers excellent gain, eficiency and linearity performance in a small overmolded plastic package.

Features

  • Typical CW performance, 2140 MHz, 28 V
    • POUT = 41.6 dBm
    • Efficiency = 53.5%
    • Gain = 15.5 dB
  • Typical CW performance, 877 MHz, 28 V
    • POUT = 41.8 dBm
    • Efficiency = 60%
    • Gain = 19.9 dB
  • Capable of handling 10:1 VSWR @ 28 V, 12 W (CW) output power
  • Integrated ESD protection
  • Excellent thermal stability
  • Pb-free and RoHS compliant

Documents