Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 90W
Application Telecom
Typical Power (Average) 25 W
Operating Voltage 28 V
Frequency 0.92 - 0.96 GHz
Package Type Bolt Down
Efficiency 40%
Gain 19.5 dB
Technology LDMOS

High Power RF LDMOS FET 90 W, 28 V, 920 – 960 MHz

SKU: PTFB090901EA-V2


The PTFB090901EA and PTFB090901FA are 90-watt LDMOS FETs intended for use in multi-standard cellular power amplifier applications in the 920 to 960 MHz frequency band. Features include input and output matching, high gain and thermally-enhanced packages. Manufactured with Wolfspeed's advanced LDMOS process, these devices provide excellent thermal performance and superior reliability.

Features

  • Input and output internal matching
  • Typical CW performance, 960 MHz, 28 V
    • Output power at P1dB = 90 W
    • Efficiency = 65%
  • Typical two-carrier WCDMA performance, 960 MHz, 28 V
    • Average output power = 20 W
    • Linear Gain = 20.8 dB
    • Efficiency = 35%
    • Intermodulation distortion = –35 dBc
  • Integrated ESD protection
  • Low thermal resistance
  • Pb-free and RoHS-compliant
  • Capable of handling 10:1 VSWR @ 28 V, 90 W (CW) output power

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us