Document Name | Date Updated | Download |
---|---|---|
PTFB212503FL-V2
Version: 8
|
Jan 22, 2019 |
PTFB212503FL-V2

Peak Output Power | 240W | |
---|---|---|
Application | Telecom | |
Typical Power (PSAT) | 55 | |
Operating Voltage | 30 V | |
Frequency | 2.11 - 2.17 GHz | |
Package Type | Earless | |
Efficiency | 31 % | |
Gain | 18 dB | |
Technology | LDMOS |
High Power RF LDMOS FET
240 W, 2110 – 2170 MHz
SKU: PTFB212503FL-V2
The PTFB212503FL is a 240-watt LDMOS FET intended for use in multi-standard cellular power amplifier applications in the 2110 to 2170 MHz frequency band. Features include input and output matching, high gain, wide signal bandwidth and reduced memory effects for unparalleled DPD correctability. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.
Features
- Broadband internal input and output matching
- Enhanced for use in DPD error correction systems
- Wide video bandwidth
- Typical CW performance, 2170 MHz, 30 V
- Output power at P1dB = 240 W
- Efficiency = 54%
- Increased negative gate-source voltage range for improved performance in Doherty peaking amplifiers
- Integrated ESD protection: Human Body Model, Class 2 (minimum)
- Capable of handling 10:1 VSWR @ 30 V, 240 W (CW) output power
- Pb-free, RoHS-compliant