Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 300W
Application Telecom
Typical Power (PSAT) 60
Operating Voltage 30 V
Frequency 2.11 - 2.17 GHz
Package Type Earless
Efficiency 26.5 %
Gain 18 dB
Technology LDMOS

High Power RF LDMOS FET
300 W, 2110 – 2170 MHz

SKU: PTFB213004F-V2


The PTFB213004F is a 300-watt LDMOS FET designed for class AB operation in cellular amplifiers covering the 2110 to 2170 MHz frequency band. Features include high peak power, input and output match, and a thermally-enhanced, open-cavity earless ceramic package.

Features

  • Broadband internal matching
  • Enhanced for use in DPD error correction systems
  • Wide video bandwidth
  • Typical single-carrier WCDMA performance at 2170 MHz, 30 V
    • POUT = 49.5 dBm Avg
    • Gain = 17.5 dB
    • Efficiency = 30%
  • Increased negative gate-source voltage range for improved performance in Doherty amplifiers
  • Capable of handling 10:1 VSWR @ 30 V, 300 W (CW) output power
  • Excellent thermal stability
  • Integrated ESD protection
  • Pb-free and RoHS-compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us