Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 140W
Application Telecom
Operating Voltage 28 V
Frequency 2.3 - 2.7 GHz
Package Type Earless
Efficiency 25%
Gain 18 dB
Technology LDMOS

High Power RF LDMOS FET 140 W, 28 V, 2620 – 2690 MHz

SKU: PTFC261402FC-V1


The PTFC261402FC is a 140-watt LDMOS FET intended for use in multi-standard cellular power amplifi er applications in the 2620 to 2690 MHz frequency band. Features include input and output matching, high gain and thermally-enhanced package with earless flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Broadband internal matching
  • Wide video bandwidth
  • Typical pulsed CW performance, 2655 MHz, 28 V (combined outputs)
    • Output power at P1dB = 140 W
    • Gain = 17.5 dB
    • Efficiency = 30.5%
  • Capable of handling 10:1 VSWR @ 28 V, 140 W (CW) output power
    • Output power = 37.5 dBm avg
    • Gain = 15.5 dB
    • Efficiency = 45%
  • Capable of handling 10:1 VSWR @ 32 V, 30 W (CW) output power
  • Integrated ESD protection
  • Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
  • Low thermal resistance
  • Pb-free and RoHS compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us