Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 12W (P1dB)
Application Telecom
Operating Voltage 28 V
Frequency 0.9 - 2.7 GHz
Package Type Surface Mount
Efficiency 60%
Gain 20 dB
Technology LDMOS

High Power RF LDMOS FET 10 W, 28 V, 900 – 2700 MHz

SKU: PTFC270101M-V1


The PTFC270101M is an unmatched 10-watt LDMOS FET suitable for power amplifier applications with frequencies from 900 MHz to 2700 MHz. This LDMOS transistor offers excellent gain, efficiency and linearity performance in a small overmolded plastic package.

Features

  • Unmatched input and output
  • Typical CW performance, 2170 MHz, 28 V
    • Output power @ P1dB = 10 W
    • Gain = 20 dB
    • Efficiency = 60%
  • Capable of handling 10:1 VSWR @ 28 V, 10 W (CW) output power
  • Integrated ESD protection
  • Pb-free and RoHS compliant

Documents