Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 2 x 15W
Application Telecom
Typical Power (Average) 36 W
Power Gain 32 dB
Operating Voltage 48 V
Frequency 0.5 - 1.0 GHz
Package Type Surface Mount
Efficiency 19%
Technology LDMOS

Wideband LDMOS Two-stage Integrated Power Amplifier 2 X 15 W, 48 V, 575 – 960 MHz

SKU: PTGA090304MD-V1


The PTGA090304MD is a wideband, two-stage, LDMOS integrated power amplifier. Fabricated with Wolfspeed's 50 V LDMOS process, it incorporates internal matching for operation from 575 MHz to 960 MHz, and dual independent outputs of 15 W each. It is available in a 14-lead plastic overmold package with gull wing leads.

Features

  • On-chip matching for broadband operation
  • Designed for ultra wideband performance
  • Typical CW performance, 960 MHz, 50 V, combined outputs
    • Output power at P1dB = 45 dBm
    • Output power at P3dB = 45.9 dBm
    • Linear Gain at P1dB = 31 dB
    • Efficiency at P1dB = 48.1%
  • Capable of handling 10:1 VSWR @50 V, 30 W CW output power
  • Integrated ESD protection
  • Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
  • Integrated temperature compensation
  • Pb-free and RoHS compliant

• On-chip matching for broadband operation
• Designed for ultra wideband performance
• Typical CW performance, 960 MHz, 50 V, combined outputs
- Output power at P1dB = 45 dBm
- Output power at P3dB = 45.9 dBm
- Linear Gain at P1dB = 31 dB
- Efficiency at P1dB = 48.1%
• Capable of handling 10:1 VSWR @50 V, 30 W CW output power
• Integrated ESD protection
• Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
• Integrated temperature compensation
• Pb-free and RoHS compliant

Documents