Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 20W
Application Telecom
Typical Power (Average) 8 W
Power Gain 30 dB
Operating Voltage 28 V
Frequency 0.5 - 1.0 GHz
Package Type Surface Mount
Efficiency 34%
Technology LDMOS
warning!

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

Wideband RF LDMOS Integrated Power Amplifier 15 W, 28 V, 700 – 1000 MHz

SKU: PTMA080152M-V1


The PTMA080152M is a wideband, on chip–matched, 15-watt, 2-stage LDMOS integrated power amplifi er intended for wideband driver applications in the 700 to 1000 MHz frequency range. It is offered in a 20-lead thermally-enhanced overmolded package for cool and reliable operation.

Features

  • Broadband on-chip matching, 50-ohm input and ~10 -ohm output
  • Typical CW performance, 940 MHz, 28 V
    • Output power at P1dB = 20 W
    • Efficiency = 49%
  • Integrated ESD protection. Meets HBM Class 1B (minimum), per JESD22-A114F
  • Excellent thermal stability, low HCI drift
  • Capable of handling 10:1 VSWR @ 28 V, 20 W (CW) output power
  • RoHS-compliant package

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us