Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 63W (P3dB)
Application Telecom
Typical Power (PSAT) 20 + 40
Power Gain 27 dB
Operating Voltage 28 V
Frequency 1.8 - 2.2 GHz
Package Type Surface Mount
Efficiency 37%
Technology LDMOS

Wideband LDMOS Two-stage Integrated Power Amplifier 20 W + 40 W, 28 V, 1805 – 2200 MHz

SKU: PTNC210604MD-V1


The PTNC210604MD is a wideband, two-stage, LDMOS integrated power amplifier. It incorporates internal matching for operation from 1805 to 2200 MHz, and dual independent outputs with 20 W and 40 W of output power each. It is available in a 14-lead plastic overmold package with gull wing leads.

Features

  • On-chip matching for broadband operation
  • Typical CW performance, 2200 MHz, 28 V, combined outputs
    • Output power at P3dB = 63 W
    • Linear Gain = 28 dB
    • Efficiency = 50.5%
  • Capable of handling 10:1 VSWR @28 V, 10 W mod avg output power
  • Integrated ESD protection
  • Human Body Model Class 1A (per ANSI/ESDA/JEDEC JS-001)
  • Integrated temperature compensation
  • Pb-free and RoHS compliant

Documents