Features
- Input matched
- Integrated ESD protection
- Low thermal resistance
- High gain
- Capable of handling 10:1 VSWR @50 V; 70 W average power (DVB-T 8K OFDM; 64QAM) Integrated ESD protection
- Low thermal resistance
- Pb-free and RoHS compliant
The PTVA043502EC and PTVA043502FC are LDMOS FETs designed for use in power amplifier applications in the 470 to 860 MHz frequency band. Features include high gain and thermally enhanced package with bolt-down and earless flanges. Manufactured with Wolfspeed’s advanced LDMOS process; these devices provide excellent thermal performance and superior reliability.
Product SKU | Buy Online | Request Sample | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PTVA043502EC-V1 | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Bolt Down | |||
PTVA043502FC-V1 | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Earless |
Document Type | Document Name |
---|---|
Data Sheets | |
Product Catalog | |
Sales Terms |