Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 350W
Application Telecom
Typical Power (Average) 70 W
Operating Voltage 50 V
Frequency 0.47 - 0.860 GHz
Package Type Bolt Down / Earless
Efficiency 29.5%
Gain 18 dB
Technology LDMOS

High Power RF LDMOS FETs 350 W, 50 V, 470 – 860 MHz

SKU: PTVA043502EFC-V1


The PTVA043502EC and PTVA043502FC are LDMOS FETs designed for use in power amplifier applications in the 470 to 860 MHz frequency band. Features include high gain and thermally enhanced package with bolt-down and earless flanges. Manufactured with Wolfspeed's advanced LDMOS process, these devices provide excellent thermal performance and superior reliability.

Features

  • Input matched
  • Integrated ESD protection
  • Low thermal resistance
  • High gain
  • Capable of handling 10:1 VSWR @50 V, 70 W average power (DVB-T 8K OFDM, 64QAM)
  • Pb-free and RoHS compliant

Documents