Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 700W
Application Radar
Typical Power (Average) 130 W
Operating Voltage 50 V
Frequency 0.47 - 0.806 GHz
Package Type Bolt Down
Efficiency 29%
Gain 17.5 dB
Technology LDMOS

High Power RF LDMOS FET 700 W, 50 V, 470 – 806 MHz

SKU: PTVA047002EV-V1


The PTVA047002EV LDMOS FET is designed for use in power amplifier applications in the 470 MHz to 806 MHz frequency band. Features include high gain and thermally-enhanced package with bolt-down flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Input matched
  • Integrated ESD protection
  • Low thermal resistance
  • High gain
  • Thermally enhanced package
  • RoHS compliant
  • Capable of withstanding a 10:1 VSWR at 130 W average power under DVB-T signal condition
  • Human Body Model Class 2 (per ANSI/ESDA/JEDEC JS-001)

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us