Document Name | Date Updated | Download |
---|---|---|
PTVA101K02EV-V1
Version: 3
|
Jun 25, 2018 |
PTVA101K02EV-V1

Peak Output Power | 900W | |
---|---|---|
Application | Avionics | |
Operating Voltage | 50 V | |
Frequency | 1.03 / 1.09 GHz | |
Package Type | Bolt Down | |
Efficiency | 65% | |
Gain | 18 dB | |
Technology | LDMOS |
High Power RF LDMOS FET 1000 W, 50 V, 1030 / 1090 MHz
SKU: PTVA101K02EV-V1
The PTVA101K02EV LDMOS FET is designed for use in power amplifier applications in the 1030 MHz / 1090 MHz frequency band. Features include high gain and thermally-enhanced package with bolt-down flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.
Features
- Broadband input matching
- High gain and efficiency
- Integrated ESD protection
- Human Body Model Class 2 (per ANSI/ESDA/JEDEC JS-001)
- Low thermal resistance
- Pb-free and RoHS compliant
- Capable of withstanding a 10:1 load mismatch (all phase angles) at 1000 W under MODE–S
- pulse condition, (32μS ON / 18μS OFF) X 80, LTDF = 6.4%.