Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 450W
Application Avionics
Operating Voltage 50 V
Frequency 0.96 - 1.215 GHz
Package Type Bolt Down
Efficiency 58%
Gain 17.5%
Technology LDMOS

High Power RF LDMOS FET 450 W, 50 V, 960 – 1215 MHz

SKU: PTVA104501EH-V1


The PTVA104501EH LDMOS FET is designed for use in power amplifier applications in the 960 to 1215 MHz frequency band. Features include high gain and thermally-enhanced package with bolt-down flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Broadband internal input and output matching
  • High gain and efficiency
  • Integrated ESD protection
  • Human Body Model Class 2 (per ANSI/ESDA/JEDEC JS-001)
  • Low thermal resistance
  • Excellent ruggedness
  • Pb-free and RoHS compliant
  • Capable of withstanding a 10:1 load mismatch (all phase angles) at 450 W peak under RF pulse,
  • 128 μS, 10% duty cycle.

Documents