Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 12W
Application Telecom
Operating Voltage 50 V
Frequency 0.5 - 1.4 GHz
Package Type Surface Mount
Efficiency 62%
Gain 22 dB
Technology LDMOS

High Power RF LDMOS FET 12 W, 50 V, 500 – 1400 MHz

SKU: PTVA120121M-V1


The PTVA120121M LDMOS FET is a 12-watt LDMOS FET designed for use in power amplifier applications in the 500 MHz to 1400 MHz frequency band. Features include high gain and a thermally-enhanced, surface-mount package. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability

Features

  • Unmatched
  • Target pulsed CW performance at 821 MHz, 48 V
    • Ouput power = 12 W P1dB
    • Efficiency = 62%
    • Gain = 22 dB
  • Capable of withstanding a 10:1 load mismatch at 50 V, 12 W (CW) output power
  • Integrated ESD protection
  • Human Body Model Class 1B (per ANSI/ESDA/JEDEC JS-001)
  • Excellent thermal stability
  • Pb-free and RoHS-compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us