Features
- Broadband internal input and output matching
- High gain and efficiency
- Integrated ESD protection
- Low thermal resistance
- Excellent ruggedness
- Pb-free and RoHS compliant
The PTVA123501EC and PTVA123501FC LDMOS FETs are designed for use in power amplifier applications in the 1200 MHz to 1400 MHz frequency band. Features include high gain and thermally-enhanced package with slotted and earless flanges. Manufactured with Wolfspeed’s advanced LDMOS process; these devices provide excellent thermal performance and superior reliability.
Product SKU | Buy Online | Request Sample | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PTVA123501FC-V1 | Yes | LDMOS | 1.2 GHz | 1.4 GHz | 350 W | 17 dB | 55% | 50 V | Packaged Discrete Transistor | Earless | |||
PTVA123501EC-V2 | Yes | LDMOS | 1.2 GHz | 1.4 GHz | 350 W | 17 dB | 55% | 50 V | Packaged Discrete Transistor | Bolt Down |
Document Type | Document Name |
---|---|
Data Sheets | |
Reference Designs | |
Product Catalog | |
Sales Terms |