RF Hardware Design Files

Wolfspeed offers time-saving Hardware Reference Designs for some of the most in-demand Gallium Nitride on Silicon Carbide devices in RF systems. The custom Reference Design files below include the Assembly Drawing; BOM; Schematic; and PCB Notes. These files will help allow designers to create rugged and reliable systems with best-in-class power density; performance and efficiency.
Wolfspeed’s Application Engineering team also has a library of additional software reference designs that are implementations of our proprietary LS model; for specific applications; where the design is not built into hardware. These are great “starter designs” to give RF Power Amplifier designers a quick; accurate first look at a device’s potential for that application. Click here to request access to the RF portal and the free library of design tools.
Product SKU | Design Files | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage |
---|---|---|---|---|---|---|---|---|
CMPA0527005F-AMP1-REF | GaN on SiC | 0.5 GHz | 2.7 GHz | 8 W | 15 dB | 50% | 50 V | |
CG2H30070F-AMP2-REF | GaN on SiC | 0.5 GHz | 3 GHz | 48% | 28 V | |||
CG2H40035F-AMP1-REF | GaN on SiC | 0.5 GHz | 3 GHz | 30 W | 11 dB | 50% | 28 V | |
CGHV27060MP-AMP3-REF | GaN on SiC | 0.8 GHz | 2.7 GHz | 60 W | 12 dB | 55% | 50 V | |
CGHV27060MP-AMP4-REF | GaN on SiC | 1 GHz | 60 W | 13.5 dB | 60% | |||
CMPA0530002S-AMP1-REF | GaN on SiC | 0.5 GHz | 3 GHz | 45% | 28 V | |||
CMPA2060035F-AMP2-REF | GaN on SiC | 2 GHz | 6 GHz | 50 W | 18 dB | 37% | 32 V | |
CG2H40010F-AMP1-REF | GaN on SiC | 0.5 GHz | 55% | 28 V |
- Technical & Sales Documents
- Tools & Support
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Terms |