Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon

If you have questions about our products or designing with silicon carbide, we’re here to help.

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Click icons below to change product layout

Discrete Bare Die

MMIC Bare Die

Packaged Discrete Transistors

Product Peak Output Power (W) Frequency (Min) (GHz) Frequency (Max) (GHz) Operating Voltage (V) Data Sheet
CGH40006P 6W 0 GHz 6 GHz 28 V
CGH40006S 6W 0 GHz 6 GHz 28 V
CGH40010 10W 0 GHz 6 GHz 28 V
CG2H40025 25W 0 GHz 6 GHz 28 V
CGH40035 35W 0 GHz 6 GHz 28 V
CGH40045 45W 0 GHz 4 GHz 28 V
CGH40090PP 90W 0 GHz 4 GHz 28 V
CGH40120F 120W 0 GHz 3 GHz 28 V
CGH40120P 120W 0 GHz 3 GHz 28 V
CGH40180PP 180W 0 GHz 3 GHz 28 V
CGH09120F 120W 0 GHz 2.5 GHz 28 V
CGH21120F 120W 1.8 GHz 2.3 GHz 28 V
CGH21240F 240W 1.8 GHz 2.3 GHz 28 V
CGH25120F 120W 2.5 GHz 2.7 GHz 28 V
CGH27015 15W 0 GHz 6 GHz 28 V
CGH27030 30W 0 GHz 6 GHz 28 V
CGH27030S 30W 0 GHz 6 GHz 28 V
CGH27060 60W 0 GHz 4 GHz 28 V
CGH35015 15W 0 GHz 6 GHz 28 V
CGH35030 30W 0 GHz 6 GHz 28 V
CGH35060F1/P1 60W 3.3 GHz 3.6 GHz 28 V
CGH55015F1/P1 15W 0 GHz 6 GHz 28 V
CGH55030F1/P1 30W 0 GHz 6 GHz 28 V
CG2H40010 10W 0 GHz 6 GHz 28 V
CG2H40045 45W 0 GHz 4 GHz 28 V
CGH40025 25W 0 GHz 6 GHz 28 V
CG2H30070 80W 0.5 GHz 3 GHz 28 V
CG2H40120 130W 0 GHz 2.5 GHz 28 V
CG2H40035 35W 0 GHz 6 GHz 28 V

Packaged MMICs