Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 180W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 220 W
Operating Voltage 28 V
Frequency DC - 3.0 GHz
Package Type Push-Pull
Small Signal Gain 20 dB 1.0 GHz 15 dB @ 2.0 GHz
Efficiency 70 % @ PSAT

180-W RF Power GaN HEMT

SKU: CGH40180PP


Wolfspeed’s CGH40180PP is an unmatched, gallium-nitride (GaN) high-electron-mobility transistor (HEMT). The CGH40180PP, operating from a 28-volt rail, offers a general-purpose, broadband solution to a variety of RF and microwave applications. GaN HEMTs offer high efficiency, high gain and wide bandwidth capabilities, making the CGH40180PP ideal for linear and compressed amplifier circuits. The transistor is available in a 4-lead flange package.

FEATURES: 

  • Up to 2.5 GHz Operation

Documents