Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 25W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 35 W
Operating Voltage 28 V
Breakdown Voltage High
Frequency 6.0 - 12.0 GHz
Package Type Flange
Small Signal Gain 33 dB
Size 0.172 x 0.239 x 0.004 in

25-W, 6.0 - 12.0-GHz, GaN MMIC, Power Amplifier

SKU: CMPA601C025F


The CMPA601C025F GaN HEMT MMIC amplifier offers 25 watts of power from 6 to 12 GHz of instantaneous bandwidth. The GaN HEMT MMIC is housed in a thermally enhanced, 10-lead ceramic package. This delivers a high-power 6- to 12-GHz, high-efficiency amplifier in a small-footprint package at 50 ohms.

Documents