Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon

If you have questions about our products or designing with silicon carbide, we’re here to help.

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Click icons below to change product layout

Product Peak Output Power (W) Frequency (Min) (GHz) Frequency (Max) (GHz) Operating Voltage (V) Data Sheet
CGHV1J006D 6W 0 GHz 18 GHz 40 V
CGHV1J025D 25W 0 GHz 18 GHz 40 V
CGHV1J070D 70W 0 GHz 18 GHz 40 V

Product Peak Output Power (W) Frequency (Min) (GHz) Frequency (Max) (GHz) Operating Voltage (V) Data Sheet
CGHV1F006S 6W 0 GHz 15 GHz 40 V
CGHV1F025S 25W 0 GHz 15 GHz 40 V