Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 25W
Application Avionics, L-Band Radar
Operating Voltage 50 V
Frequency 0.5 - 1.4 GHz
Package Type Bolt Down
Efficiency 54%
Gain 18 dB
Technology LDMOS

High Power RF LDMOS FET 25 W, 50 V, 500 – 1400 MHz

SKU: PTVA120251EA-V2


The PTVA120251EA LDMOS FET is designed for use in power amplifier applications in the 500 MHz to 1400 MHz frequency band. Features include high gain and a thermally-enhanced package with bolt-down flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Unmatched input and output
  • High gain and efficiency
  • Integrated ESD protection
  • ESD HBM Class 2, per ANSI/ESDA/JEDEC JS-001
  • Low thermal resistance
  • Excellent ruggedness
  • Pb-free and RoHS-compliant
  • Capable of withstanding a 10:1 load mismatch (all phase angles) at POUT = 25 W, under CW
  • conditions

Documents