Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 350W
Application Radar
Operating Voltage 50 V
Frequency 1.2 - 1.4 GHz
Package Type Earless
Efficiency 55%
Gain 17 dB
Technology LDMOS

High Power RF LDMOS FETs 350 W, 50 V, 1200 – 1400 MHz

SKU: PTVA123501FC-V1


The PTVA123501EC and PTVA123501FC LDMOS FETs are designed for use in power amplifier applications in the 1200 MHz to 1400 MHz frequency band. Features include high gain and thermally-enhanced package with slotted and earless flanges. Manufactured with Wolfspeed's advanced LDMOS process, these devices provide excellent thermal performance and superior reliability.

Features

  • Broadband internal input and output matching
  • High gain and efficiency
  • Integrated ESD protection
  • Human Body Model Class 2 (per ANSI/ESDA/JEDEC JS-001)
  • Low thermal resistance
  • Excellent ruggedness
  • Pb-free and RoHS compliant
  • Capable of withstanding a 10:1 load mismatch (all phase angles) at 55.5 dBm under pulsed conditions: 300 μs pulse width,
  • 12% duty cycle, VDD = 50 V

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us