Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 80W CW
Application Satellite Communications
Linear Output Power 40W Under OQPSK
Operating Voltage 40 V
Frequency 13.75 - 14.5GHz
Package Type Flange
Small Signal Gain 28 dB
Drain Efficiency 20%

CMPA1D1E080F – 40V, 80 W, 13.75-14.5 GHz, Ku-Band GaN MMIC Power Amplifier

SKU: CMPA1D1E080F


Cree’s CMPA1D1E080F is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC) on a silicon carbide (SiC) substrate, using a 0.25 μm gate length fabrication process. The Ku Band 80W MMIC is targeted for commercial Ku Band satellite communications applications. It offers high gain and superior efficiency while meets OQPSK linearity required for Satcom applications at 3dB backed off Psat operations. This Ku Band MMIC is available in a 14 lead, 0.685” x 0.945” (17.4mm x 24mm) metal/ceramic flanged package.

Features

  • 50-Ohm Matched
  • 80 W CW Typical Pout
  • 40 W Linear Power Under OQPSK
  • 28 dB Typical Small Signal Gain
  • 40 V Operation

Documents