Document Name | Date Updated | Download |
---|---|---|
CMPA5585025F
Version: 5.0
|
May 18, 2017 |
CMPA5585025F

Peak Output Power | 25W | |
---|---|---|
Application | Satellite Communications | |
Typical Power (PSAT) | 35 W | |
Operating Voltage | 28 V | |
Breakdown Voltage | High | |
Frequency | 5.5 - 8.5 GHz | |
Package Type | Flange | |
Small Signal Gain | 25 dB | |
Size | 1.00 x 0.385 in |
25-W, 5.5 – 8.5-GHz, GaN MMIC Power Amplifier
SKU: CMPA5585025F
Wolfspeed’s CMPA5585025F is a gallium-nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC). GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si and GaAs transistors. This MMIC is available in a 10 lead metal/ceramic flanged package for optimal electrical and thermal performance.