Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 400W
Application Telecom
Typical Power (Average) 63 W
Power Gain 13.7 dB
Operating Voltage 48 V
Frequency 3.6 - 3.8 GHz
Package Type Earless
Efficiency 44%
Technology GaN

High Power RF GaN on SiC HEMT 400 W, 48 V, 3600 – 3800 MHz

SKU: GTRA384802FC-V1


COMING SOON


The GTRA384802FC is a 400-watt (P3dB) GaN on SiC high electron mobility transistor (HEMT) for use in multi-standard cellular power amplifier applications. It features input matching, high efficiency, and a thermally-enhanced package with earless flange.

Features

  • GaN on SiC HEMT technology
  • Input and output matched
  • Asymmetrical Doherty design
    • Main: P3dB = 230 W Typ
    • Peak: P3dB = 360 W Typ
  • Typical Pulsed CW performance, 3800 MHz, 48 V, combined outputs, Doherty @ P3dB, 10 μs, 10% duty cycle
    • Output power = 400 W
    • Drain efficiency = 62%
    • Gain = 12 dB
  • Pb-free and RoHS compliant

Documents