Document Name | Date Updated | Download |
---|---|---|
PTFB181702FC-V1
Version: 4
|
Jan 22, 2019 |
PTFB181702FC-V1

Peak Output Power | 180W (P1dB) | |
---|---|---|
Application | Telecom | |
Typical Power (Average) | 30 W | |
Operating Voltage | 28 V | |
Frequency | 1.8 - 2.2 GHz | |
Package Type | Earless | |
Efficiency | 26% | |
Gain | 19 dB | |
Technology | LDMOS |
High Power RF LDMOS FET 170 W, 28 V, 1805 – 1880 MHz
SKU: PTFB181702FC-V1
The PTFB181702FC is a 170-watt LDMOS FET intended for use in multi-standard cellular power amplifier applications. Features include input and output matching, high gain and thermally-enhanced package with earless flanges. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.
Features
- Broadband internal matching
- Typical CW performance, 1842 MHz, 28 V
- Output power at P1dB = 180 W
- Efficiency = 58%
- Gain = 18.5 dB
- Capable of handling 10:1 VSWR @28 V, 170 W (CW) output power
- Integrated ESD protection
- Low thermal resistance
- Pb-free and RoHS compliant