Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 15W
Application Telecom
Typical Power (Average) 7 W
Power Gain 28.5 dB
Operating Voltage 28 V
Frequency 1.8 - 2.2 GHz
Package Type Surface Mount
Efficiency 33%
Technology LDMOS
warning!

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

Wideband RF LDMOS Integrated Power Amplifier
15 W, 28 V, 1800 – 2200 MHz

SKU: PTMA210152M-V1


The PTMA210152M is a wideband, matched, 15-watt, 2-stage LDMOS integrated amplifier intended for wideband driver applications in the 1800 to 2200 MHz band. This device is offered in a 20-lead thermally enhanced overmolded package for cool and reliable operation.

Features

  • Designed for wide RF bandwidth and low memory effects
  • Broadband input on-chip matching
  • Typical CW performance at 2140 MHz, 28 V
    • Output power at P1dB ~ 20 W
    • Efficiency > 49%
  • Integrated ESD protection. Meets HBM Class 1B (minimum), per JESD22-A114F
  • Capable of handling 10:1 VSWR @ 28 V, 15 W (CW) output power
  • Thermally-enhanced RoHS-compliant package

Documents