Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
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
Wolfspeed offers an extensive portfolio of GaN on SiC and LDMOS power transistors for use in the design of telecommunication systems supporting all global standards and frequency bands, from 450 MHz to 5 GHz and power levels to 1,000 W. Key features include high-power Doherty designs, ease of use with DPD systems, open-cavity and plastic package options, and reference designs. As 5G continues to expand and mature, we will continue to expand and explore the advantages inherent in wide bandgap GaN on SiC for designers and developers seeking better performance everywhere. With over 30 years of wide bandgap materials and product innovation enabling industry-leading devices that power more and consume less, Wolfspeed is the complete design partner for your RF needs.

41-50 of 89

per page

  • Wideband RF LDMOS Integrated Power Amplifier 15 W, 28 V, 1800 – 2200 MHz

  • Wideband LDMOS Two-stage Integrated Power Amplifier 12 W, 28 V, 1805 – 2200 MHz

  • Wideband LDMOS Two-stage Integrated Power Amplifier 20 W, 28 V, 1805 – 2200 MHz

  • Wideband LDMOS Two-stage Integrated Power Amplifier 2 x 20 W, 28 V, 1805 – 2200 MHz

41-50 of 89

per page