Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner

Why stick with old technology?


Raise the network equipment system specification to give you the best performance and costs savings.

The world’s cellular network is estimated to consume more than 100 TWh of electricity per year (approximate value of $12 billion US dollars) and 50–80 percent of the networks’ power is consumed by the systems’ power amplifiers and feed infrastructure.

Save Energy

Leveraging this innovative Wolfspeed® technology, radio base-station power amplifiers have demonstrated performance improvements of more than 20 percent over incumbent technology through increased power amplifier efficiency. The resulting energy savings are an estimated 10 TWh per year, the equivalent power output of two nuclear power plants.

Cover Wider Channel Frequencies

Wolfspeed's gallium-nitride transistors use a silicon carbide substrate for maximum power handling capability. With the increasing demands of today’s communication infrastructure we are moving beyond the capability of the incumbent Si LDMOS technology. Wolfspeed GaN transistors, providing performance advantages such as channel bandwidths 10 x Si, represent the future for high power base station amplifiers.

Reduce System Costs

The higher efficiency of Wolfspeed's GaN-based power amplifiers has two impacts on operating costs, less energy to drive the amplifier and as a result less cooling requirement to remove the wasted heat, the result, more than 20% lower energy bills! Higher efficiency and higher power density also means smaller amplifiers and heat sinks. The lower system volume implies reduced installation costs and easier maintenance.

Nuclear power station

Increased power-amplifier efficiency could save an estimated 10 TWh per year, the equivalent power output of two nuclear power plants.