Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart
Renewable Energy

Solar Energy Systems

Wolfspeed's devices offer field-proven reliability and higher efficiency than traditional silicon devices.

  • English
  • 简体中文
  • 繁體中文

Powering Everything Under the Sun

Affordable, widely available and increasingly efficient, solar power is one of the fastest-growing renewable energy options for residential, commercial, industrial and utility-scale applications. However, harnessing the sun’s power takes efficiency and reliability, which makes Wolfspeed Silicon Carbide (SiC) an excellent choice for solar energy systems to make smaller, lighter and more efficient systems.  

Illustrated flow chart showing how Wolfspeed components help convert and store solar energy in a power grid.

Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
Wolfspeed WolfPACK with pre-applied TIM reduces TJ by 40°C or can increase current capability by 60% over standard grease solutions.

Build a Better Inverter with Wolfspeed Silicon Carbide

Photovoltaic solar panels are the most visible part of the solar energy system but connected to the panels is another critical component: the solar inverter. Solar inverters are responsible for converting DC current into grid-ready AC current quickly, efficiently and with minimal energy loss.  Using Wolfspeed Silicon Carbide in your inverter can significantly improve efficiency and drastically increase switching frequency resulting in smaller, lighter, lower cost systems.


Power Optimizers Boost Output Voltage

The amount of power generated with individual photovoltaic panels in a solar array can vary, leading to reduced overall system output. Whether implemented in distributed Power Optimizers, or as the first stage of a solar string inverter, Silicon carbide devices can enhance the efficiency and switching speed of the Maximum Power Point Tracking (MPPT) circuit to boost power into a constant, higher voltage to the internal bus. This DC is then converted to grid-standard AC by the inverter circuit. Using Wolfspeed Silicon Carbide MOSFETS and Schottky diodes in MPPT boost designs is a cost-effective way to maximize performance and get the most power out of your solar energy system.


Accelerate your solar system design process with SpeedFit Design Simulator

Watch as Wolfspeed's Zan Huang demonstrates using the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.

Improved Reliability, Cleaner Power from Wolfspeed SiC

Wolfspeed Silicon Carbide is uniquely capable of incredible reliability and efficiency, even in the most demanding power applications. That’s because Wolfspeed Silicon Carbide offers:

Up To
30%
Lower Losses
Up To
50%
Higher Power Density
Up To
10%
System Cost Savings

Solar Energy System Applications

Residential and Light Commercial Solar Systems Application Thumbnail

Residential & Light Commercial Solar Systems

Using Wolfspeed Silicon Carbide in residential solar systems enables smaller, more efficient and power dense energy systems that make renewable energy more reliable and affordable than ever before. 

Learn More


Image showing solar panels and wind turbines.

Wolfspeed: A trusted name in Silicon Carbide

Wolfspeed is the world’s first vertically integrated supplier of Silicon Carbide materials and devices; a legacy that makes us a trusted partner with renewable energy system designers across the globe. Our engineers leverage more than 10 trillion hours of experience to help you develop renewable energy solutions that meet emerging efficiency standards and power your success in the marketplace.

Tools & Support

Design Tools
Support
  • Power Applications Forum
  • Where to Buy
  • Sample Center
  • Power Product Catalog

Knowledge Center

Design Resources

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.