Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

WAS175M12BM3

Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
WAS175M12BM3
1200 V, 8 mΩ, 62mm, Half-Bridge SiC Power Module
Wolfspeed’s BM3 power module platform provides the system benefits of Silicon Carbide (SiC) while maintaining the robust, industry-standard 62 mm module package. The internal design of Wolfspeed’s 62 mm BM3 package enables high speed Silicon Carbide switching benefits and increased system efficiency, due to the low-inductance layout. The BM3 platform is a perfect fit for high frequency industrial applications such as induction heating, rail and traction, motor drives, and EV charging infrastructures.

Products

Display All SKUs in Product Family (11)

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Recommended For New Design?
Qualification
View Product
WAS175M12BM3
62mm
Half-Bridge
1200 V
175 A
8 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB

Product Details

Features
  • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB
Benefits
  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization
Applications
  • Induction Heating
  • Motor Drives
  • Energy Generation / Smart Grids / Smart Energy
  • Railway
  • EV Fast Charging
  • UPS and SMPS

Documents, Tools & Support

Display All SKUs in Product Family (11)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2022
Application Notes
11/2021
Application Notes
08/2023
Application Notes
01/2023
Application Notes
03/2024
Application Notes
11/2023
Application Notes
01/2024
User Guide
12/2023
User Guide
01/2024
User Guide
01/2024
Data Sheets
01/2024
Product Catalog
02/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
02/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.