62 mm BM3 Silicon Carbide Half-Bridge Power Modules
WAS310M17BM3
1700 V, 4.29 mΩ, 62mm, Half-Bridge SiC Power Module
Wolfspeed’s BM3 power module platform provides the system benefits of Silicon Carbide (SiC) while maintaining the robust, industry-standard 62 mm module package. The internal design of Wolfspeed’s 62 mm BM3 package enables high speed Silicon Carbide switching benefits and increased system efficiency, due to the low-inductance layout. The BM3 platform is a perfect fit for high frequency industrial applications such as induction heating, rail and traction, motor drives, and EV charging infrastructures.
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.
Use the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.