Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart
Power Applications

Renewable Energy

Renewable energy is the road to a greener, more secure energy future that is being paved by Wolfspeed Silicon Carbide.

  • English
  • 简体中文
  • 繁體中文

Let’s imagine a more sustainable future together.

Renewable energy is the world’s fastest-growing energy source, making up one-third of all global power generation capacity. Wolfspeed Silicon Carbide (SiC) is at the heart of this movement, making next-generation energy storage systems, solar energy systems and wind systems more efficient and power dense than ever.

Partner with Wolfspeed when designing your next-generation renewable energy system and join us in creating a greener, more sustainable future.

Rendering example of a connected power grid using renewable energy

A composite image of both a 650V Schottky Diode and a 650V SiC MOSFET
Combine Wolfspeed’s 650 V MOSFETs and 650 V Schottky Diodes in residential MPPT boost applications to increase efficiency by 1.8% with zero design changes.

Energy is limited and how we use it matters

Wolfspeed has spent more than 35 years developing Silicon Carbide power devices that ensure every kilowatt hour is expended with the utmost efficiency. Our power devices can bring significant benefit to the entire continuum of renewable energy systems including residential, commercial and utility-scale, from <15 kW to MW.

Our portfolio of MOSFETs, Schottky diodes and power modules offer dramatically improved efficiency and power density, superior bidirectional energy flow, and the capacity to withstand some of the harshest environmental conditions in the most remote areas.


Renewable Energy Applications

Solar Energy Systems Application Thumbnail

Solar Energy Solutions

Build more efficient solar energy systems with Wolfspeed Silicon Carbide (SiC) in residential, commercial, industrial and utility solar power applications. Our devices offer field-proven reliability with more than 98% efficiency, overall lower system cost and superior bidirectional energy flow in the most challenging environments.

Learn More

Image showing solar panels and wind turbines.

Wolfspeed: A trusted name in Silicon Carbide

Wolfspeed is the world’s first vertically integrated supplier of Silicon Carbide materials and devices; a legacy that makes us a trusted partner with renewable energy system designers across the globe. Our engineers leverage more than 10 trillion hours of experience to help you develop renewable energy solutions that meet emerging efficiency standards and power your success in the marketplace.

Tools & Support

Design Tools
Support
  • Power Applications Forum
  • Where to Buy
  • Sample Center
  • Power Product Catalog
  • Sales Sheets & Flyers

Knowledge Center

View All
Power Modules

Wolfspeed WolfPACK™ Power Module Press-In Process

In this video, we’ll walk you through the press-in and press-out process for Wolfspeed WolfPACK™ silicon carbide power modules, which are available with and without pre-applied thermal interface material (TIM).
View Now  Videos

Understanding Wolfspeed’s WolfPACK™ Power Module Family: Your Questions Answered!

Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry-standard footprint. The family of modules provides an excellent solution for fast design implementation, scalability, long-term design support, and lower assembly overhead.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.