Features
- Zero Reverse Recovery
- Zero Forward Recovery
- High-Frequency Operation
- Temperature-Independent Switching Behavior
- Extremely Fast Switching
- Positive Temperature Coefficient on VF
Product SKU | Buy Online | Data Sheet | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Maximum Junction Temperature | Generation | Status |
---|---|---|---|---|---|---|---|---|
CPW6-1700-Z010A | 1700 V | 10 A | 126 nC | 175 °C | Gen 6 | Active |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 07/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |