Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

E4M0045075J2

Image that includes both the front and back of the J1-TO-263-7 XL package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E4M0045075J2
750 V, 45 mΩ, 46 A, TO-263-7 package, Gen 4 Discrete SiC MOSFET
Wolfspeed extends its technology by introducing the 4th generation, 750 V E-Series automotive qualified, PPAP capable and humidity resistant Silicon Carbide (SiC) MOSFETs. It features TO-263-7 (J2) surface mount package enhancing thermal performance and facilitating assembly automation. The E-Series MOSFET is optimized for use in EV HVAC motor drives, EV on-board chargers and high voltage DC/DC converters as featured in Wolfspeed’s 22kW Bi-Directional DC/DC Converter utilizing IMS board Reference Design.

Products

Display All SKUs in Product Family (26)

E-Series Automotive-Qualified Silicon Carbide MOSFETs

No filters selected, showing all 1 products

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
E4M0045075J2
New
750 V
45 mΩ
46 A
175 °C
TO-263-7
Yes
Automotive

Product Details

Features
  • Automotive Qualified (AEC-Q101) and PPAP capable
  • High breakdown voltage across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)
Benefits
  • Easy to parallel and simple to drive
  • Significant system size reduction
  • Mitigates range anxiety and facilitates faster charging
Applications
  • EV On-board chargers
  • High voltage DC/DC converters
  • EV HVAC motor drives
  • Drivetrain traction inverters

Documents, Tools & Support

Display All SKUs in Product Family (26)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2022
Application Notes
01/2024
Application Notes
10/2022
Application Notes
01/2023
Application Notes
11/2023
Application Notes
11/2021
Application Notes
01/2024
Application Notes
12/2023
Application Notes
05/2023
Data Sheets
04/2024
Product Catalog
02/2024
Sales Sheets & Flyers
07/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.