Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPM2-1200-0025A

Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
CPM2-1200-0025A
1200 V, 25 mΩ, 81 A, Gen 2 Bare Die SiC MOSFET
NOTE: Not recommended for new designs.

Products

Display All SKUs in Product Family (3)

1200 V Bare Die SiC MOSFETs – Gen 2

No filters selected, showing all 1 products

1200 V Bare Die SiC MOSFETs – Gen 2

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
Status
CPM2-1200-0025A
1200 V
25 mΩ
81 A
161 nC
235 pF
406 nC
45 ns
175 °C
Gen 2
NRND

Product Details

Features
  • Robust intrinsic diode with low reverse recovery charge (Qrr)
  • High-speed switching with low output capacitance
  • Low conduction losses over temperature
  • Avalanche ruggedness
Benefits
  • Improves system efficiency with lower switching loss
  • Reduces system size; weight; and cooling requirements
  • Increased power density
Applications
  • Renewable energy Inverters
  • High voltage DC/DC converters
  • Switch Mode Power Supplies

Documents, Tools & Support

Display All SKUs in Product Family (3)

Documents

Document Type
Document Name
Last Updated
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Data Sheets
12/2023
Product Catalog
02/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.