Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

3300 V Bare Die Silicon Carbide MOSFETs

Wolfspeed CPM3-3300-R050A Silicon Carbide MOSFET Gen 3
Wolfspeed's 3300 V bare die silicon carbide MOSFETs offer high reliability and ruggedness for high power applications.
Technical Support Forum
The MOSFETs enable greater system efficiency and smaller, more power dense systems optimized for use in heavy duty equipment, industrial uninterruptible power supply (UPS) systems, industrial motor drives, and more.

Products

3300 V Bare Die Silicon Carbide MOSFETs

No filters selected, showing all 1 products

3300 V Bare Die Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
CPM3-3300-R050A
3300 V
53 mΩ
52 A
255 nC
140 pF
2.5 nC
124 ns
175 °C
Gen 3

Product Details

Features
  • Low RDS(on)
  • Avalanche Ruggedness
  • Easy to Parallel and Simple to Drive
  • Temperature-Independent High-Speed Switching
Benefits
  • Increased switching speed and efficiency compared to Si IGBTs
  • Intrinsic body diode reduces BOM components
  • High temperature operation, -55º C to 175º C
  • Enhanced reliability
Applications
  • Heavy-duty industrial e-mobility (transportation, construction, agricultural, mining, and logging vehicles)
  • Ultra-fast DC chargers
  • Industrial motor drives
  • Industrial uninterruptible power supply (UPS) systems
  • Marine & aerospace propulsion
  • Terrestrial power distribution systems
  • High voltage direct current (HVDC) and flexible AC transmission system (FACTS) controllers

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Data Sheets
04/2023
Sales Sheets & Flyers
03/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.