Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPW2-0650-S008B

Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
CPW2-0650-S008B
650 V, 8 A, Gen 2 Bare Die SiC Schottky Diode
Wolfspeed's Gen 2 family of 650 V Silicon Carbide (SiC) Schottky diodes feature extremely fast switching, zero forward &, reverse recovery, temperature-independent switcing behavior, and high-frequency operation. Optimized for use in high power applications like Switch Mode Power Supplies (SMPS), Boost diodes in PFC or DC/DC stages, Free Wheeling Diodes in Inverter stages, AC/DC converters, solar energy, and more.

Products

Display All SKUs in Product Family (5)

650 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

No filters selected, showing all 1 products

650 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Status
CPW2-0650-S008B
Industrial
650 V
8 A
20 nC
175 °C
Gen 2
Active

Product Details

Features
  • 650-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Parallel mode operation possible
Applications
  • Switch Mode Power Supplies (SMPS)
  • Boost diodes in PFC or DC/DC stages
  • Free Wheeling Diodes in Inverter stages
  • AC/DC converters
  • Solar energy systems

Documents, Tools & Support

Display All SKUs in Product Family (5)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2015
Data Sheets
09/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.