Industry standard package enabling higher system power density with low profile design
Wolfspeed's 750 V MOSFETs, enabling smaller, lighter, and highly-efficient power conversion in an even wider range of power systems. The 750 V MOSFET product family is ideal for applications including high performance industrial power supplies, server/telecom power, electric vehicle charging systems, energy storage systems, uninterruptible power supplies, and battery management systems.
Improves System Efficiency with lower switching and conduction losses
Enables high switching frequency operation
Improves System Level Power Density
Reduces System Size; Weight; and Cooling Requirements
Enables new hard switching topologies (Totem-Pole PFC)
Applications
Industrial Power Supplies
Server/Telecom
EV-Charging Systems
Energy Storage Systems (ESS)
Uninterruptible Power Supplies (UPS)
Battery Management Systems (BMS)
Documents, Tools & Support
Technical & Sales Documents
Tools & Support
Compliance
Documents
Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
User Guide
07/2023
Test Report
01/2024
Test Report
03/2022
Data Sheets
03/2024
Data Sheets
03/2024
Data Sheets
03/2024
Product Catalog
02/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.