EV Powertrain
Wolfspeed’s Silicon Carbide power components offer the industry’s lowest drain-source on resistance, which increases the distance consumers can drive on a single charge.
Wolfspeed: Designed to Support High-Voltage EV Powertrain Systems
Electric vehicles (EVs) are full of advanced electrical designs — from the on-board charging system to infotainment and navigation platforms — so providing clean, efficient power is essential. But the biggest and most mission-critical system, responsible for getting the vehicle from Point A to Point B, is the EV powertrain.
Powertrains: The Heart of the Electric Vehicle
An EV’s powertrain is responsible for taking energy stored in the vehicle’s battery system and supplying it to the motors. The amount of power that it takes to move a fully loaded vehicle is enormous, and delivery needs to be instantaneous and predictable. Furthermore, the vehicle's range is most dictated by the ability to provide power with maximum efficiency and minimum resistance. The efficiency of this technology can be the difference between safely making it to your destination and getting stranded roadside.
Wolfspeed Silicon Carbide: Ready for the Future of EV Powertrains
Wolfspeed believes that Silicon Carbide (SiC) is the material best suited for the challenges of EV systems and powertrains, which is why we are committed to increasing our Silicon carbide capacity by thirtyfold by the year 2024. Wolfspeed has more than 30 years in Silicon Carbide design and manufacturing experience and stands alone as the global leader in Silicon Carbide technology.
Components Built for the EV Powertrain Challenge
When it comes to increasing efficiency and reducing power losses, Wolfspeed Silicon Carbide (SiC) stands alone — and for EV powertrain system designs, maximizing performance is key.
Wolfspeed EV Products Built to Support EV Powertrain Designs
Wolfspeed products represent the culmination of years of experience and expertise, where quality meets innovation to help bring your design forward. Wolfspeed’s 1200V and 650V Silicon Carbide MOSFETs offer the industry’s lowest drain-to-source on-resistances, enabling a reduction of EV drivetrain losses by up to 80%, which means increased range and performance for your EV.
Featured Discrete Silicon Carbide MOSFETs for EV Powertrain
Featured Discrete Silicon Carbide MOSFETs for EV Powertrain
Featured Discrete Silicon Carbide MOSFETs for EV Powertrain - Filter By
Featured Discrete Silicon Carbide MOSFETs for EV Powertrain
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | RDS(ON) at 25°C | Generation | Current Rating | Gate Charge Total | Output Capacitance | Total Power Dissipation (PTOT) | Maximum Junction Temperature | Package | Recommended For New Design? | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-4 | Yes | Industrial | |||||
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-3 | Yes | Industrial | |||||
900 V | 120 mΩ | Gen 3 | 22 A | 18 nC | 48 pF | 83 W | 150 °C | TO-263-7 | Yes | Automotive | |||||
1200 V | 16 mΩ | Gen 3 | 115 A | 211 nC | 230 pF | 556 W | 175 °C | TO-247-4 | Yes | Industrial | |||||
1200 V | 16 mΩ | Gen 3 | 115 A | 207 nC | 230 pF | 556 W | 175 °C | TO-247-3 | Yes | Industrial | |||||
1200 V | 21 mΩ | Gen 3 | 100 A | 162 nC | 180 pF | 469 W | 175 °C | TO-247-4 | Yes | Industrial | |||||
1200 V | 21 mΩ | Gen 3 | 81 A | 160 nC | 180 pF | 469 W | 175 °C | TO-247-3 | Yes | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 55 nC | 58 pF | 145 W | 175 °C | TO-247-4 | Yes | Automotive | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 57 nC | 58 pF | 145 W | 175 °C | TO-247-3 | Yes | Automotive |
Optimize with Wolfspeed to Ensure the Right Fit for Every Package
When it comes to electric vehicles, the focus of Wolfspeed bare die is reliability and best-in-class performance. Every die goes through rigid testing and evaluation to ensure long lasting products for every EV powertrain. Wolfspeed bare die symbolizes efficiency, offering multiple layouts and metal interfaces to target every power management and thermal need.
Featured Bare Die Silicon Carbide MOSFETs for EV Powertrain
Featured Bare Die Silicon Carbide MOSFETs for EV Powertrain
Featured Bare Die Silicon Carbide MOSFETs for EV Powertrain - Filter By
Featured Bare Die Silicon Carbide MOSFETs for EV Powertrain
Product SKU | Buy Online | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1200 V | 17 mΩ | 134 A | 200 nC | 220 pF | 1100 nC | 52 ns | 175 °C | Gen 3 | Yes | |||
1200 V | 17 mΩ | 134 A | 207 nC | 221 pF | 1242 nC | 53 ns | 175 °C | Gen 3 | Yes |
Reference Designs to Accelerate Your Time to Market
Wolfspeed not only offers the solutions to bring your design into the future of automotive technology, but our Reference Designs can help you accelerate your design cycle process. Reference Designs include full system design resource package with schematics, BOM, and more.
Featured Reference Designs for EV Powertrains
Featured Reference Designs for EV Powertrains
Featured Reference Designs for EV Powertrains - Filter By
Featured Reference Designs for EV Powertrains
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
CRD200DA12E-XM3 | 200 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 200kW | Module | XM3 | Wolfspeed | |||
CRD250DA12E-XM3 | 250 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 250kW | Module | XM3 | Wolfspeed | |||
CRD300DA12E-XM3 | 300 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | Wolfspeed | |||
CRD600DA12E-XM3 | 600 kW XM3 High Performance Dual Three-Phase Inverter | DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM3 | Wolfspeed |
Wolfspeed: Disruptive by Design
From its inception, Wolfspeed has been focused on the future, and that Silicon Carbide power is the technology that can bring your business forward.
Wolfspeed has more 30 years of experience in Silicon Carbide power and 7+ trillion installed field hours. We have invested in the future of Silicon Carbide technology and are expanding our capacity thirtyfold to support your business’s growth. With more than 20 years of diode and MOSFET production, we are equipped to supply the components that enable the future of EV Powertrains.