Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CAS480M12HM3

Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
CAS480M12HM3
1200 V, 2.29 mΩ, HM High Performance 62 mm, Half-Bridge SiC Power Module
Wolfspeed has developed the HM power module platform to provide the benefits of SiC in power density sensitive applications, while maintaining the baseplate compatibility of a 62mm module. The HM platform’s SiC optimized packaging enables 175°C continuous junction operation, with a high-reliability Silicon Nitride (Si3N4) power substrate to ensure mechanical robustness under extreme conditions and a lightweight AlSiC baseplate. The HM3 is a perfect fit for demanding applications such as medical power supplies, aerospace, and traction drives.

Products

Display All SKUs in Product Family (8)

HM Power Module Family

No filters selected, showing all 1 products

HM Power Module Family

Product SKU
Buy Online
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Status
Qualification
CAS480M12HM3
HM High Performance 62 mm
Half-Bridge
1200 V
480 A
2.29 mΩ
Gen 3 MOS + Diodes
175 °C
110 mm x 65 mm x 12.2 mm
Active
Industrial

Product Details

Features
  • High Performance 62mm Footprint
  • Low Inductance (4.9 nH) Design to Enable High Speed Switching & High Efficiency with Reduced Losses
  • High Junction Temperature (175 °C) Operation
  • Configurations Available with both Second & Third Generation SiC MOSFETs
  • Lightweight AlSiC Baseplate
  • Silicon Nitride Insulator for Robust Thermal Cycling Capability
Benefits
  • Lightweight; Compact Form Factor with 62mm Compatible Baseplate Enables System Retrofit
  • Increased System Efficiency; due to Low Switching & Conduction Losses of Silicon Carbide
  • High-Reliability Material Selection enabling High-Temperature Operation
Applications
  • Railway & Traction
  • Solar & Renewable Energy
  • EV Chargers
  • Industrial Automation & Testing
  • Medical Power Supplies
  • Motor Drives

Documents, Tools & Support

Display All SKUs in Product Family (8)

Documents

Document Type
Document Name
Last Updated
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
User Guide
01/2024
User Guide
01/2024
Design Files
06/2020
Data Sheets
01/2024
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.