Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Evaluation Gate Driver Tool Optimized for the 1700 V XM3 Module Platform

CGD1700HB2P-XM3
Wolfspeed’s CGD1700HB2P-XM3 is a form-factor-fitting; two-channel gate driver for the XM3 module platform. Each of the two gate drive channels features over-current protection, an active Miller clamp, and separate turn-on and turn-off gate resistors for effortlessly tuning switching speeds. Onboard 2 W isolated power supplies support up to 80 kHz switching frequency. The gate driver board features MMCX connectors to accurately measure high-side and low-side VGS with fiber optically isolated probes such as the TIVP1 from Tektronix®.
Silicon Carbide (SiC) Products Supported

XM3 Half-Bridge Power Module Products Supported:

Sold Separately

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
User Guide
01/2024
User Guide
01/2024
Design Files
02/2023
Data Sheets
09/2023
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
03/2022
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.