Features
- Minimum of 900V Vbr across entire operating temperature range
- High blocking voltage with low RDS(on)
- Fast intrinsic diode with low reverse recovery charge (Qrr)
- High-speed switching with low output capacitance
Product SKU | Buy Online | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation | Status |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CPM3-0900-0010A | 900 V | 10 mΩ | 194 A | 210 nC | 360 pF | 1300 nC | 36 ns | 175 °C | Gen 3 | Active |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
Product Catalog | 02/2024 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |