Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

3300 V LM Silicon Carbide Half-Bridge Power Modules

Mid-angle product photography of Wolfspeed's LM Power Module
Wolfspeed's 3300 V silicon carbide half-bridge power modules enable high efficiency and reliability for high power applications
Technical Support Forum
Wolfspeed has developed the LM power module platform to provide the benefits of silicon carbide in applications that require increased power density, high reliability, faster switching and long lifetime. The LM module enables 175°C continuous junction temperature operation with high thermal conductivity Silicon Nitride (Si3N4) substrate to ensure mechanical robustness under extreme conditions and a lightweight AlSiC baseplate. The 3300 V power modules are a perfect fit for demanding applications such as heavy equipment, solid state circuit breakers, industrial UPSs and motor drives, and more.

The 3300 V modules are designed for low RDS(ON), are easy to parallel and compatible with standard gate driver design. At a system level, moving from a silicon to a silicon carbide module solution can help enable smaller, lighter, and more cost-effective designs.

Products

3300 V LM Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

3300 V LM Silicon Carbide Half-Bridge Power Modules

Product SKU
Data Sheet
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Status
Qualification
View Product
CAB600M33LM3
LM
Half-Bridge
3300 V
770 A
2.7 mΩ
Gen 3
175 °C
100 x 144 x 40 mm
Active
Industrial

Product Details

Features
  • Low RDS(ON)
  • AlSiC baseplate
  • High thermal conductivity AMB SiN substrates (90 W/m·K at 25 C)
  • Exemplary thermal-mechanical cycling performance
  • Low stray Inductance (10 nH)
Benefits
  • Faster switching speeds and higher efficiencies than Si IGBTs
  • Lower system-level volume, weight, and cost
  • Candidate for reduced or no cooling requirements
  • Wide operating temperature range, -55º C to 175º C
Applications
  • Heavy Duty Industrial E-Mobility: Transportation, Construction, Agricultural, Mining, Logging
  • Ultra-Fast DC Chargers
  • Industrial Motor Drives
  • Industrial Uninterruptible Power Supply (UPS) Systems
  • Marine and Aerospace Propulsion
  • Terrestrial Power Distribution Systems
  • High Voltage Direct Current (HVDC) and Flexible AC Transmission System (FACTS) Controllers

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Product Catalog
02/2024
Sales Sheets & Flyers
03/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.