Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- Highest current rated topologies versus market equivalents
- Built in NTC
- Press-Fit connections
Product SKU | Buy Online | Request Sample | Data Sheet | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Maximum Junction Temperature | Module Size | Status | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB011A12GM3T New | GM3 | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Active | Industrial |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
User Guide | 01/2024 | |
User Guide | 01/2024 | |
User Guide | 12/2023 | |
User Guide | 09/2023 | |
User Guide | 09/2023 | |
Data Sheets | 01/2024 | |
Product Catalog | 02/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 05/2023 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Sheets & Flyers | 12/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |